??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
AL504 Hub City Models - Spartan Single Reduction
Bill of material
0270-00281
PN
Part No.
0270-00281
MN
Model Number
AL504
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
56C
OD
Output Diameter
N/A Inch
DESCRIPTION
Description
AL504 7/1 A 56C
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
C
5.335 Inch
CD
C.D.
1.969 Inch
D
2.146 Inch
F
1.496 Inch
G
0.118 Inch
H
4-M6 x 9 mm
BC
B.C.
3.700 Inch
I
2.559 Inch
LQ
3.513 Inch
LQ1
N/A Inch
N
3.940 Inch
T
1.000 Inch
U
N/A Inch
V
2.677 Inch
OK
Output Keyway
1/4 SQ.
WTL
Wt.
9 Lbs.
AJ
5.875 Inch
AK
4.502 Inch
BD
6.500 Inch
BF
0.405 Inch
UB
U Bore
0.625 Inch
KW
Keyway
3/16 x 3/32 Inch