??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
AL6302 - Spartan Double Reduction
Bill of material
0270-01790_RA
PN
Part No.
0270-01790_RA
MN
Model Number
ALWW6302
RATIO
Ratio
AS
Assembly Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
1.125 Inch
DESCRIPTION
Description
ALWW6302 70/1 WR 1.125
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.625 Inch
OT
Output Type
Hollow Bore
C
6.693 Inch
CD1
C.D.1
1.772 Inch
CD2
C.D.2
2.480 Inch
D
2.756 Inch
F2
5.7498 Inch
F
1.772 Inch
G
0.197 Inch
H
8-M8 x 17 mm
BC
B.C.
3.54 Inch
I1
2.165 Inch
I2
3.110 Inch
L
3.878 Inch
M
1.693 Inch
NN
4.724 Inch
S
1.18 Inch
T
1.125 Inch
U
0.625 Inch
V
2.953 Inch
X
8.071 Inch
Y
10.3168 Inch
IK
Input Keyway
3/16SQ x 1.00 Inch
OK
Output Keyway
1/4SQ Inch
WTL
Wt. Lbs.
19