??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
AL6305 - Spartan Double Reduction
Bill of material
0270-01835_RA
PN
Part No.
0270-01835_RA
MN
Model Number
ALWW6305
RATIO
Ratio
AS
Assembly Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
1.125 Inch
DESCRIPTION
Description
ALWW6305 70/1 WR 56C 1.125
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Hollow Bore
AJ
5.875 Inch
AK
4.500 Inch
BD
6.50 Inch
BF
0.405 Inch
C
6.693 Inch
CD1
C.D.1
1.772 Inch
CD2
C.D.2
2.480 Inch
D
2.756 Inch
F2
5.7498 Inch
F
1.772 Inch
G
0.197 Inch
H
8-M8 x 17 mm
BC
B.C.
3.54 Inch
I1
2.165 Inch
I2
3.110 Inch
LQ
LQ 56C
3.336 Inch
NN
4.724 Inch
T
1.125 Inch
U
0.625 Inch
V
2.953 Inch
IK
Input Keyway
3/16 x 3/32 Inch
OK
Output Keyway
1/4SQ Inch
WTL
Wt. Lbs.
20