??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
AL632 Hub City Models - Spartan Single Reduction
Bill of material
0270-00386
PN
Part No.
0270-00386
MN
Model Number
AL632
RATIO
Ratio
STYLE
Style
A
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
1.125 Inch
DESCRIPTION
Description
AL632 7/1 A 1.125
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.750 Inch
OT
Output Type
Hollow Bore
C
6.693 Inch
CD
C.D.
2.480 Inch
D
2.756 Inch
F
1.772 Inch
G
0.197 Inch
H
8-M8 x 17 mm
BC
B.C.
3.540 Inch
I
3.110 Inch
L
5.452 Inch
M
2.342 Inch
NN
4.724 Inch
S
1.770 Inch
T
1.125 Inch
U
0.750 Inch
V
2.953 Inch
IK
Input Keyway
3/16 SQ. x 1.50
OK
Output Keyway
1/4 SQ.
WTL
Wt.
13 Lbs.