??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
AL635 Hub City Models - Spartan Single Reduction
Bill of material
0270-00491
PN
Part No.
0270-00491
MN
Model Number
AL635
RATIO
Ratio
STYLE
Style
A
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
1.125 Inch
DESCRIPTION
Description
AL635 7/1 A 56C 1.125
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Hollow Bore
C
6.693 Inch
CD
C.D.
2.480 Inch
D
2.756 Inch
F
1.772 Inch
G
0.197 Inch
H
8-M8 x 17 mm
BC
B.C.
3.540 Inch
I
3.110 Inch
LQ
4.075 Inch
LQ1
N/A Inch
NN
4.724 Inch
T
1.125 Inch
U
N/A Inch
V
2.953 Inch
OK
Output Keyway
1/4 SQ.
WTL
Wt.
14 Lbs.
AJ
5.875 Inch
AK
4.502 Inch
BD
6.500 Inch
BF
0.405 Inch
UB
U Bore
0.625 Inch
KW
Keyway
3/16 x 3/32 Inch