??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
AL8502 - Spartan Double Reduction
Bill of material
0270-01880_RA
PN
Part No.
0270-01880_RA
MN
Model Number
ALWW8502
RATIO
Ratio
AS
Assembly Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
1.500 Inch
DESCRIPTION
Description
ALWW8502 70/1 WR 1.500
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.625 Inch
OT
Output Type
Hollow Bore
C
9.1335 Inch
CD1
C.D.1
1.772 Inch
CD2
C.D.2
3.3465 Inch
D
3.720 Inch
F2
6.779 Inch
F
1.772 Inch
G
0.1375 Inch
H
4-M10 x 8 mm
BC
B.C.
5.12 Inch
I1
2.165 Inch
I2
3.937 Inch
L
3.878 Inch
M
1.693 Inch
NN
5.315 Inch
S
1.18 Inch
T
1.500 Inch
U
0.625 Inch
V
4.331 Inch
X
9.9015 Inch
Y
12.173 Inch
IK
Input Keyway
3/16SQ x 1.00 Inch
OK
Output Keyway
3/8SQ Inch
WTL
Wt. Lbs.
43