??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Hub City
Description
AL8505 - Spartan Double Reduction
Bill of material
0270-01925_RA
PN
Part No.
0270-01925_RA
MN
Model Number
ALWW8505
RATIO
Ratio
AS
Assembly Style
GT
Gear Type
WR
FS
Frame Size
56C
OD
Output Diameter
1.500 Cal
DESCRIPTION
Description
ALWW8505 70/1 WR 56C 1.500
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Cal
OT
Output Type
Hollow Bore
AJ
5.875 Cal
AK
4.500 Cal
BD
6.50 Cal
BF
0.405 Cal
C
9.1335 Cal
CD1
C.D.1
1.772 Cal
CD2
C.D.2
3.3465 Cal
D
3.720 Cal
F2
6.779 Cal
F
1.772 Cal
G
0.1375 Cal
H
4-M10 x 8 mm
BC
B.C.
5.12 Cal
I1
2.165 Cal
I2
3.937 Cal
LQ
LQ 56C
3.336 Cal
M
1.693 Cal
NN
5.315 Cal
T
1.500 Cal
U
0.625 Cal
V
4.331 Cal
IK
Input Keyway
3/16 x 3/32 Cal
OK
Output Keyway
3/8SQ Cal
WTL
Wt. Lbs.
44