您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
Blind Rivet ALFO 10702400080
Honsel-Group
Fasteners
Blind Rivet
Standard Blind Rivet
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{honsel/fasteners/blind_rivet/standard_blind_rivet/alfo_ala2_sk.prj},{NB=Blind Rivet ALFO 10702400080 (l_2)},{ARTNR=10702400080},{D=4.0},{DB1=4.100},{KB1=2.0},{KB2=5.5},{SL1=8.0},{HK=0.00},{DK=7.5},{DM=2.0},{SBK=1250.0},{ZBK=1580.0},{KG=1.680},{KGS=1.680},{MIN=24.000},{BEZ=HONSEL-Blindniet ALFO® Alu / Edelstahl Senkkopf},{MAT1=Aluminium},{MAT2=Edelstahl A2},{SU=EN AW-5754 [AlMg3]},{AU=offen},{KO=Senkkopf},{DIN=entsprechend 15978},{DB2=xxx},{G=xxx},{M=500},{ZTN=83082000},{EAN=4016111921031},{CL=23120402},{INFOPDF=PDF},{EOLDATE=},{SL2=xxx},{AD=xxx},{AZ=xxx},{SW=xxx},{SLG=xxx},{EG=xxx},{EO=xxx},{EL=xxx},{EKB=xxx},{ELD=xxx},{EBT=xxx},{EA=xxx},{EB=xxx},{EC=xxx},{ED2=xxx},{ED=xxx},{EE=xxx},{EF=xxx},{EH=xxx},{EGL=xxx},{ET=xxx},{EARL=xxx},{EBHA=xxx},{FORM=l},{KB=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
Honsel-Group
Description
ALFO® Aluminium / Stainless Steel A2 Countersunk Head - Standard Blind Rivet
Bill of material
Blind Rivet ALFO 10702400080
ARTNR
Item number
10702400080
10702400080
BEZ
Description of the Product group
HONSEL-Blindniet ALFO® Alu / Edelstahl Senkkopf
FORM
Display format
Delivery condition ✔
Delivery condition
Delivery condition
Installed state
Installed state
KB
Clamping range
mm
Enter value for KB
Clamping range
mm
cm
inch
ft
確定
MAT1
Material sleeve / rivet body
Aluminium
MAT2
Material pin
Stainless Steel A2
SU
Surface finish
EN AW-5754 [AlMg3]
EN AW-5754 [AlMg3]
AU
Execution
Open
KO
Head shape
Countersunk Head
DIN
DIN EN ISO
entsprechend 15978
D
Shaft diameter (d)
4.0
4.0
mm
DB1
Bore hole diameter from
4.100
4.100
mm
KB1
Clamping range from
2.0
2.0
mm
KB2
Clamping range up to
5.5
5.5
mm
SL1
Shaft length (l)
8.0
8.0
mm
DK
Head diameter (dk)
7.5
7.5
mm
DM
Mandrel diameter (dm)
2.0
2.0
mm
SBK
Min. Shear strength
1250.0
1250.0
N
ZBK
Min. tensile strength
1580.0
1580.0
N
KGS
Weight/pcs
1.680
1.680
kg
M
CAPACITY
500
ZTN
Customs number
83082000
EAN
4016111921031
4016111921031
CL
eCLASS
23120402
INFOPDF
Info
PDF
TKD
-0,5
-0,5
ECLS
23120402