??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 4
HELP_VARIABLE
Company
Honsel-Group
Description
ALFO® Aluminium / Steel Dome Head Painted RAL 9010 White - Standard Blind Rivet
Bill of material
Standard Blind Rivet 10700040080/9010
ARTNR
Item number
BEZ
Description of the Product group
HONSEL blind rivet ALFO® aluminum/steel flat head - painted white
FORM
Display format
KB
Clamping range
mm
Введите значение для KB
Clamping range
mm
cm
inch
ft
MAT1
Material sleeve / rivet body
Aluminium
MAT2
Material pin
Galvanized steel
SU
Surface finish
EN AW-5754 [AlMg3]
AU
Execution
open
KO
Head shape
Dome Head
DIN
DIN EN ISO
15977
D
Shaft diameter (d)
4.0 mm
DB1
Bore hole diameter from
4.100 mm
KB1
Clamping range from
mm
KB2
Clamping range up to
mm
SL1
Shaft length (l)
mm
HK
Head height (k)
1.00 mm
DK
Head diameter (dk)
8.0 mm
DM
Mandrel diameter (dm)
2.0 mm
SBK
Min. Shear strength
1250.0 N
ZBK
Min. tensile strength
1800.0 N
KGS
Weight/pcs
kg
M
CAPACITY
500
ZTN
Customs number
83082000
EAN
ECLS
eCLASS
23120402
INFOPDF
Info
PDF