??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
SUGATSUNE AMERICA
Description
alt-2v-220
Bill of material
ALT-2V-220M-28
CNSORDERNO
Item Number
ALT-2V-220M-28
u
TYPE
M
u
MDW
max. door width
560
u
mm
MDH
door heigt
1240 to 1500
u
mm
DW
door weight
6 or less
u
kgf
DS
door storing
574+Door Thickness
u
mm
CD
cabinet depth
717+Door Thickness or greater
u
mm
RPNQTY
rail part number/quantity
AL127C-28/3
u
RMF
rail material/finish
Steel/Luster chromate
CPPNQTY
connecting plate part number/quantity
ALT55-M/1
u
CMF
connecting plate material/finish
Aluminum alloy/no processing
HPNQTY
hinge part number/quantity
H230-C26/OT/3
u
HMF
hinge chief material/finish
Steel/Nickel plating
MPPNQTY
mounting plate part number/quantity
ALT-MP/3
u
MMF
mounting plate material/finish
Steel/Nickel plating
CPNQTY
catch part number/quantity
AL127-CH/2
u
CAMF
catch material/color
Polyurethane/Black
PSPNQTY
parts set part number/quantity
ALT-2V-220LP/1
u
ROMF
roller material/finish,color
Chloroprene rubber,Steel/Luster chromate,White
RBMF
roller bracket material/finish
Steel/Chromate
INMC
insert nut material/color
Polyamide/White
SMC
smoother material/color
Polyethylene/Natural
STMF
stopper material/finish color
Urethane rubber,Steel/Luster chromate,White