您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
français
English
Alu Style - BORD ALUSTYLE NAT
Plantco
Landscaping
Surface edging
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{plantco/landscaping/surface_edging/alu_style.prj},{NB=BORD_ALUSTYLE_NAT_Natural aluminium},{LODLEVEL=300},{H=100},{L=2300},{THICKNESS=3},{MATERIAL=Aluminium 6060/63},{COL=Natural aluminium},{ACCESSOIRES1=al_style_acc1.png},{ACCESSOIRES2=al_style_acc2.png},{PL=3 stakes and 3 splints per length included.},{PPATH=alu_style/alu_style_asmtpl.prj},{WEIGHT=2.10},{DES=Aluminium edge for landscaping.Height 100mm. Length 3lm.Fixation by galvanized steel stakes (length : 30,5cm).Type PLANTCOprotec AluStyle or equivalent},{MANUF=Made in France}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Plantco
Description
Alu Style - Plantcoprotec AluStyle® is a 6060/63 aluminum border/roof. This roof has a modern design. The edges are 3 mm thick and cut-resistant.
Bill of material
Alu Style - BORD_ALUSTYLE_NAT
SERIES
Series
BORD_ALUSTYLE_NAT
LODLEVEL
LOD level
300
H
Height
100
mm
L
Length
2300
mm
THICKNESS
Thickness
3
mm
MATERIAL
Material
Aluminium 6060/63
COL
Color
Natural aluminium
dark Brown
Natural aluminium
dark Brown
ACCESSOIRES1
Fixation by steel stakes 30.5 cm long by 2 mm
ACCESSOIRES2
Junction between the edges with a splice.
PL
Pile/Length
3 stakes and 3 splints per length included.
WEIGHT
Weight
2.10
kg
DES
Description
Aluminium edge for landscaping.Height 100mm. Length 3lm.Fixation by galvanized steel stakes (length : 30,5cm).Type PLANTCOprotec AluStyle or equivalent
MANUF
Manufacturing
Made in France