??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Aluminium Profil - F-40x80-L - Structural profiles
Bill of material
42850010010 AluProfil F-40x80-L, L=10
ARTIKEL
Article description
F-40x80-L
BEST
Order-no.
LP
Profile lenghts
L
Profile lenghts
mm
값 입력 L
Profile lenghts
mm
cm
inch
ft
EL
Anod. coating
light colored
FL
Surface
931 mm²
IX
14,9 cm^4
IY
62,8 cm^4
WX
7,4 cm³
WY
15,7 cm³
CNSMASSEXACT
calculated Weight
0.025 kg
WEEE
Registration No. WEEE
DE71223010
CNSSTDDTIME
standard delivery time after receipt of order
INFOWWW
Further information on the website RK Rose + Krieger
Information
ECLASS80
eClass V 8.0
23-36-01-90
WARENNUMMER
Customs tariff number
76042990
ROHSWWW
Certificate ROHS (click Icon)
REACHWWW
Certificate REACH (click Icon)