??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Aluminium Profil - S-30x30 - Hidden bracket Profile
Bill of material
40050000010 Aluprofil S-30x30, L=10
ARTIKEL
Article description
Aluprofil S-30x30
BEST
Order-no.
L
Profile lenghts
mm
Enter value for L
Profile lenghts
mm
cm
inch
ft
LP
Profile lenghts
EL
Anod. coating
light colored
FL
Surface
340 mm²
I
3.000 cm^4
W
2.000 cm^3
CNSMASSEXACT
Length-related weight
g
CNSSTDDTIME
Standard delivery time after receipt of order
1 Week after receipt of order
WEEE
Registration No. WEEE
DE71223010
WARTUNGSINTVALL
Maintenance interval for the item
No Need
ECLASS
eClass V 8.0
23360101
WARENNUMMER
Custom tariff number
76042990
ROHSWWW
Certificate ROHS (click Icon)
REACHWWW
Certificate REACH (click Icon)