??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Aluminium Profil - S-40x40 - Hidden bracket Profile
Bill of material
4015001 Aluprofil S-40x40, L=6000
ARTIKEL
Article description
Aluprofil S-40x40
BEST
Order-no.
L
Profile lenghts
mm
LP
Profile lenghts
EL
Anod. coating
FL
Surface
659 mm²
I
11.000 cm^4
W
5.000 cm^3
CNSMASSEXACT
Length-related weight
g
CNSSTDDTIME
Standard delivery time after receipt of order
1 Week after receipt of order
WEEE
Registration No. WEEE
DE71223010
WARTUNGSINTVALL
Maintenance interval for the item
No Need
ECLASS
eClass V 8.0
23360101
WARENNUMMER
Custom tariff number
76042990
ROHSWWW
Certificate ROHS (click Icon)
REACHWWW
Certificate REACH (click Icon)