您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
中文
铝合金型材1
Misumi
FA工厂自动化
38_铝合金支架
Powered by
CAD模型選擇
HABL5 - 后装简易支架-HFS5系列边长20/25/40铝合金型材用
30.06.2021
HABLBS5 - 后装隐藏式支架-HFS5
30.06.2021
HBKTS5, HBKTSB5 - 支架-HFS5-厚型带突起支架
30.06.2021
HBKTST5 - 挤压型支架 - 1列槽用 - - 厚型支架(直角加工型) -
08.06.2021
HBKUS5,HBKUSB5 - 挤压型支架 - 1列槽用 - - 极厚型支架(直角加工型) -
08.06.2021
HBL135TD5 - 支架-HFS5-带角度支架-135°双槽
30.06.2021
HBL135TS5 - 支架-HFS5-带角度支架-135°单槽
30.06.2021
HBL45TD5 - 支架-HFS5-带角度支架-45°双槽
30.06.2021
HBL45TS5 - 支架-HFS5-带角度支架-45°单槽
30.06.2021
HBLBCA5, SHBLBCA5 - 边角隐藏式支架 HFS5 边长20mm 2向型
30.06.2021
HBLBCB5, SHBLBCB5 - 边角隐藏式支架 HFS5 边长20mm 3向型
30.06.2021
HBLBS5, SHBLBS5 - 支架-HFS5-隐藏式支架
30.06.2021
HBLBSL5 - 支架-HFS5-隐藏式支架-加长型
30.06.2021
HBLCD5-S - 支架-槽宽6mm(5系列)边长20·40铝合金型材用-
30.06.2021
HBLCR5-B, HBLCR5-S - 支架-槽宽6mm(5系列)边长20·40铝合金型材用-
30.06.2021
HBLCS5-B - 支架-HFS5-双向支架
30.06.2021
HBLFSD5 - 支架-HFS5-槽型反转支架-2槽
30.06.2021
HBLFSDK5 - 带突起支架 - 槽型反转支架 -
08.06.2021
HBLFSDW5 - 支架-HFS5-槽型反转支架-2槽8孔
30.06.2021
HBLFSL5, HBLFSLB5, HBLFSLM5 - 支架-HFS5-单加强筋支架
30.06.2021
HBLFSN5, HBLFSN5-4, HBLFSNB5, HBLFSNM5, HBLFSNK5, HBLFSNE5 - 支架-HFS5-槽型反转支架
31.01.2024
HBLFSNF5 - 带突起支架 - 1列槽用 - - 5系列(槽宽6mm)铝合金型材用 - - 槽型反转支架(进深20mm型)-
16.09.2022
HBLFSR5 - 带突起支架 - 螺帽止动支架 -
08.06.2021
HBLFSSW5, HBLFSSWB5 - 支架-HFS5系列-槽型反转支架-1槽4孔
08.06.2021
HBLFUD5 - 带突起支架
08.06.2021
HBLPBS5 - 金属板隐藏式支架-HFS5
30.06.2021
HBLSD5, HBLSDB5 - 支架-HFS5-薄型支架-2孔
30.06.2021
HBLSP5 - 支架-HFS5-带突起薄型不锈钢支架
30.06.2021
HBLSS5, HBLSSB5 - 支架-HFS5-薄形支架
08.06.2021
HBLST5 - 支架-HFS5-薄型支架-3孔
30.06.2021
HBLTD5, HBLTDB5 - 支架-HFS5-厚型支架-2槽
08.06.2021
HBLTDW5 - 支架-HFS5-厚型支架-2槽8孔
30.06.2021
HBLTF5 - 支架-HFS5-不等边支架
30.06.2021
HBLTH5, HBLTHB5 - 支架-HFS5-偏心支架
30.06.2021
HBLTS5,HBLTS5-4,HBLTSB5 - 支架-HFS5-厚型支架-1槽
30.06.2021
HBLTSW5 - 支架-HFS5-厚型支架-1槽4孔
30.06.2021
HBLTTW5 - 支架-HFS5-厚型支架-3槽12孔
30.06.2021
HBLTV5, HBLTVB5 - 支架-HFS5-厚型支架-25°双孔
30.06.2021
HBLTVW5 - 支架-HFS5-厚型支架-25°4孔
30.06.2021
HBLUT5 - 支架-HFS5-超厚型支架-3槽
30.06.2021
HFBL30A5, HFBLY30A5 - Reinforced Frame Bracket 5 Series -Right angle30・60°-
16.09.2022
HFBL45A5, HFBLY45A5 - Reinforced Frame Bracket 5 Series -Right angle-
16.02.2023
HFBL45Z5 - Reinforced Frame Bracket 5 Series -Parallel-
01.06.2022
HFBL5 - 支架-HFS5-加强用型材支架
31.05.2023
HFCR5-404020 - 型材端盖
30.06.2021
HFS30A5-20, HFS45A5-20, HFS60A5-20, HFS5-404020, HFSR5-404020, HFSR5-2020 -...
08.05.2023
HFS5-2060, HFS5-2080, HFS5-4060, HFS5-4080, NFS5-2060, NFS5-2080, NFS5-4060...
08.05.2023
HFS5-2525, HFS5-2550, HFSB5-2525, HFSB5-2550, NFS5-2525, NFS5-2550, HFSY5-2...
04.07.2023
HFSMG5-2020, HFSFMG5-2020 - HFS5系列 弯曲型材
31.05.2023
HFSP5-2020, HFSP5-2525, HFSP5-4040 - HFS5系列 -平行面加工型材/正方型-
31.05.2023
HFSP5-2040, HFSP5-2550, HFSP5-2060, HFSP5-2080, HFSP5-4060, HFSP5-4080 - HF...
31.05.2023
HFSP5-4020, HFSP5-5025, HFSP5-6020, HFSP5-8020, HFSP5-6040, HFSP5-8040 - HF...
09.05.2023
HFSP5-404020 - HFS5系列 -平行面加工型材·L型-
31.05.2023
HPTBS5, SHPTBS5, HPTBD5, SHPTBD5, HPTBDW5, SHPTBDW5, HPTGS5 - Sheet Metal B...
08.06.2021
HPTCUL5, SHPTCUL5,HPTUL5, SHPTUL5, HPTWUL5, SHPTWUL5 - Sheet Metal Brackets...
31.05.2024
HPTLN5,SHPTLN5,HPTLS5,SHPTLS5,HPTLD5 - Sheet Metal Brackets - For HFS5 Seri...
08.06.2021
HPTSS5, SHPTSS5, HPTSSL5, SHPTSSL5, HPTSD5, SHPTSD5 - Sheet Metal Brackets ...
08.06.2021
HPTTS5, HPTTD5, SHPTTS5 - Sheet Metal Brackets - For HFS5 Series - T Shaped...
08.06.2021
KHFS30A5-20, KHFS45A5-20, KHFS60A5-20 - 边长20·25·40mm HFS5系列铝合金型材 其他形状
30.06.2021
KHFS5-2020, KHFSB5-2020, KNFS5-2020, KCAF5-2020, KHFSY5-2020 - HFS5系列 边长20・...
10.05.2023
KHFS5-2020-1000 - 边长20·25·40mm HFS5系列铝合金型材 -1列槽-
30.06.2021
KHFS5-2040, KHFSB5-2040, KCAF5-2040, KNFS5-2040, KHFSY5-2040 - Aluminum Fra...
10.05.2023
KHFS5-2040-1000 - 边长20·25·40mm HFS5系列铝合金型材 -2列槽-
30.06.2021
KHFS5-2060, KHFS5-2080, KNFS5-2060, KNFS5-2080 - HFS5系列 边长20・25・40mm铝合金型材 -...
10.05.2023
KHFS5-2525, KHFSB5-2525, KNFS5-2525, KHFSY5-2525 - Aluminum Frames -5 Serie...
10.05.2023
KHFS5-2550, KHFSB5-2550, KNFS5-2550 - HFS5系列 边长20・25・40mm铝合金型材 - 2列槽 - - 4面...
10.05.2023
KHFS5-4040, KHFSB5-4040, KNFS5-4040, KCAF5-4040, KHFSY5-4040 - Aluminum Fra...
10.05.2023
KHFS5-404020 - HFS5系列 边长20・25・40mm铝合金型材 - 其它形状 - - L形状 - - 固定长度型材 -
10.05.2023
KHFS5-4060, KNFS5-4060, KHFS5-4080, KNFS5-4080 - HFS5系列 边长20・25・40mm铝合金型材 -...
10.05.2023
KHFSC5-2020 - HFS5系列 边长20・25・40mm铝合金型材 - 1列槽 - - 1面槽 - - 固定长度型材 -
10.05.2023
KHFSF5-2020, KHFSFB5-2020, KNFSF5-2020 - HFS5系列 边长20・25・40mm铝合金型材 - 1列槽 - -...
10.05.2023
KHFSF5-2040, KNFSF5-2040 - HFS5系列 边长20・25・40mm铝合金型材 - 2列槽 - - 3面槽 - - 2040 ...
10.05.2023
KHFSF5-4040, KNFSF5-4040 - HFS5系列 边长20・25・40mm铝合金型材 - 2列槽 - - 3面槽 - - 固定长度型...
10.05.2023
KHFSH5-2020 - HFS5系列 边长20・25・40mm铝合金型材 - 1列槽 - - 2面槽(相对) - - 固定长度型材 -
08.06.2021
KHFST5-2020, KHFSTB5-2020, KNFST5-2020 - HFS5系列 边长20・25・40mm铝合金型材 - 1列槽 - -...
10.05.2023
KHFST5-4040 - HFS5系列 边长20・25・40mm铝合金型材 - 2列槽 - - 2面槽 - - 固定长度型材 -
08.06.2021
KNFSB5-2020 - 槽宽6mm(5系列)边长20·20mm铝合金型材(M5·M4·M3螺帽) -固定长-
31.05.2023
KNFSB5-2040, KNFSF5-2040 - 槽宽6mm(5系列)边长20·40mm铝合金型材(M5·M4·M3螺帽) -固定长-
31.05.2023
KNFSB5-4040, KNFSF5-4040 - 槽宽6mm(5系列)边长40·40mm铝合金型材(M5·M4·M3螺帽) -固定长-
31.05.2023
KNFSR5-2020, KHFSR5-2020 - HFS5系列 边长20・25・40mm铝合金型材 - 其它形状 - - 固定长度型材 -
16.05.2023
LBIS6-20 - 经济型 欧标槽宽6mm型材用锌合金角槽连接件
26.09.2022
LBSB6-2020 - 经济型 槽宽6 压铸标准角码
17.02.2023
LBSBB6 - 经济型 欧标槽宽6mm 压铸黑色角码
07.06.2023
LBSBK6 - 经济型 欧标槽宽6mm 单边突起角码
07.06.2023
LBSBL6 - 经济型 欧标槽宽6mm 压铸轻载角码
26.09.2022
NBLTS5 - 5系列(槽宽6mm) -1列槽用- 挤压加厚型支架
08.06.2021
NBLTT5,HBLTT5 - 支架-HFS5-厚型支架-3槽6孔
30.06.2021
NBLUD5, HBLUD5, HBLUDB5 - 支架-HFS5-超厚型支架-2槽
30.06.2021
NBLUS5,HBLUS5 - 支架-HFS5-超厚型支架-1槽
30.06.2021
NFS5-2020, NFSB5-2020, HFS5-2020, HFSB5-2020, CAF5-2020, HFSY5-2020, NFSF5-...
08.05.2023
NFS5-2040, NFSB5-2040, HFS5-2040, HFSB5-2040, CAF5-2040, NFSF5-2040, HFSF5-...
31.05.2023
NFS5-4040, NFSB5-4040, HFS5-4040, HFSB5-4040, CAF5-4040, NFSF5-4040, HFSF5-...
31.05.2023
NFSR5-2020 - 槽宽6mm(5系列)边长20·20mm铝合金型材(M5·M4·M3螺帽) -其他-
31.05.2023
SHBLBSL5 - 隐藏式支架 - 加长型 -
08.06.2021
SH-SHBLBCA5,SHD-SHBLBCA5 - Precision Cleaning Blind Brackets - 5 Series, Co...
19.12.2023
SH-SHBLBCB5,SHD-SHBLBCB5 - Precision Cleaning Blind Brackets - 5 Series, Co...
21.12.2023
SH-SHBLBS5,SHD-SHBLBS5 - Precision Cleaning Blind Brackets - 5 Series
12.12.2023
SH-SHBLBSL5,SHD-SHBLBSL5 - Precision Cleaning Blind Brackets - 5 Series
12.12.2023
SL-HABLBS5,SH-HABLBS5,SHD-HABLBS5 - Precision Cleaning Blind Brackets - 5 S...
19.12.2023
SL-HBKTS5, SH-HBKTS5, SL-HBKTSB5, SH-HBKTSB5 - Precision Cleaning Brackets ...
14.03.2024
SL-HBKTST5, SH-HBKTST5 - Precision Cleaning Brackets - 5 Series, Thick Brac...
21.03.2024
SL-HBKUS5, SH-HBKUS5, SL-HBKUSB5, SH-HBKUSB5 - Precision Cleaning Brackets ...
14.03.2024
SL-HBL45TS5,SH-HBL45TS5,SL-HBL45TD5,SH-HBL45TD5,SL-HBL135TS5,SH-HBL135TS5,S...
29.03.2024
SL-HBLCD5, SH-HBLCD5, SHD-HBLCD5 - Precision Cleaning Corner Bracket - For ...
04.10.2023
SL-HBLCS5-B, SH-HBLCS5-B - Cleaning Options Brackets HFS5 2-way Brackets
22.03.2024
SL-HBLFSD5, SH-HBLFSD5, SHD-HBLFSD5 - Precision Cleaning Brackets HFS5 Reve...
18.03.2024
SL-HBLFSDK5, SH-HBLFSDK5, SHD-HBLFSDK5 - Precision Cleaning Tabbed Brackets...
18.03.2024
SL-HBLFSDW5, SH-HBLFSDW5, SHD-HBLFSDW5 - Precision Cleaning Brackets HFS5 R...
18.03.2024
SL-HBLFSL5, SH-HBLFSL5, SHD-HBLFSL5, SL-HBLFSLB5, SH-HBLFSLB5, SL-HBLFSLM5,...
18.03.2024
SL-HBLFSN5, SH-HBLFSN5, SHD-HBLFSN5, SL-HBLFSN5-4, SH-HBLFSN5-4, SHD-HBLFSN...
18.03.2024
SL-HBLFSNF5, SH-HBLFSNF5, SHD-HBLFSNF5 - Precision Cleaning Tabbed Brackets...
18.03.2024
SL-HBLFSNK5, SH-HBLFSNK5, SHD-HBLFSNK5, SL-HBLFSNE5, SH-HBLFSNE5, SHD-HBLFS...
14.03.2024
SL-HBLFSR5, SH-HBLFSR5, SHD-HBLFSR5 - Precision Cleaning Tabbed Brackets -N...
05.04.2024
SL-HBLFSSW5, SH-HBLFSSW5, SHD-HBLFSSW5, SL-HBLFSSWB5, SH-HBLFSSWB5 - Precis...
18.03.2024
SL-HBLFUD5, SH-HBLFUD5, SHD-HBLFUD5 - Precision Cleaning Tabbed Brackets
14.03.2024
SL-HBLSD5, SH-HBLSD5, SL-HBLSDB5, SL-HBLSDB5 - Precision Cleaning Brackets ...
18.03.2024
SL-HBLSP5, SH-HBLSP5, SHD-HBLSP5 - Precision Cleaning Brackets HFS5 Thin St...
05.10.2023
SL-HBLSS5, SH-HBLSS5, SL-HBLSSB5, SH-HBLSSB5 - Precision Cleaning Brackets ...
18.03.2024
SL-HBLST5, SH-HBLST5 - Precision Cleaning Brackets HFS5 Thin Brackets 3 Slo...
18.03.2024
SL-HBLTDW5, SH-HBLTDW5 - Precision Cleaning Brackets HFS5 - Thick Brackets ...
18.03.2024
SL-HBLTF5, SH-HBLTF5 - Precision Cleaning Brackets - 5 Series - Scalene Bra...
12.03.2024
SL-HBLTH5, SH-HBLTH5, SL-HBLTHB5, SH-HBLTHB5 - Precision Cleaning Brackets ...
18.03.2024
SL-HBLTS5, SH-HBLTS5, SL-HBLTS5-4, SH-HBLTS5-4, SL-HBLTSB5, SH-HBLTSB5 - Pr...
18.03.2024
SL-HBLTSW5, SH-HBLTSW5 - Precision Cleaning Brackets HFS5 Thick Brackets 1 ...
18.03.2024
SL-HBLTTW5, SH-HBLTTW5 - Precision Cleaning Brackets HFS5 - Thick Brackets ...
18.03.2024
SL-HBLTV5, SL-HBLTV5, SL-HBLTVB5, SL-HBLTVB5 - Precision Cleaning Brackets ...
18.03.2024
SL-HBLTVW5, SH-HBLTVW5 - Precision Cleaning Brackets HFS5 Thick Brackets 25...
18.03.2024
SL-HBLUT5, SH-HBLUT5 - Precision Cleaning Brackets HFS5 - Ultra Thick Brack...
18.03.2024
SL-HFCR5-404020, SH-HFCR5-404020, SHD-HFCR5-404020 - Precision Cleaning Fra...
10.10.2023
SL-NBLTD5, SH-NBLTD5, SL-HBLTD5, SH-HBLTD5, SL-HBLTDB5, SH-HBLTDB5 - Precis...
18.03.2024
SL-NBLTS5, SH-NBLTS5 - Precision Cleaning Brackets - 5 Series Thick Bracket...
18.03.2024
SL-NBLTT5, SH-NBLTT5, SL-HBLTT5, SH-HBLTT5 - Precision Cleaning Brackets HF...
18.03.2024
SL-NBLUD5, SH-NBLUD5, SL-HBLUD5, SH-HBLUD5, SL-HBLUDB5, SH-HBLUDB5 - Precis...
18.03.2024
SL-NBLUS5, SH-NBLUS5, SL-HBLUS5, SH-HBLUS5 - Precision Cleaning Brackets HF...
18.03.2024
SL-SHPTBS5, SH-SHPTBS5, SHD-SHPTBS5, SL-SHPTBD5, SH-SHPTBD5, SHD-SHPTBD5, S...
18.08.2023
SL-SHPTCUL5, SH-SHPTCUL5, SHD-SHPTCUL5, SL-SHPTUL5, SH-SHPTUL5, SHD-SHPTUL5...
18.08.2023
SL-SHPTLN5, SH-SHPTLN5, SHD-SHPTLN5, SL-SHPTLS5, SH-SHPTLS5, SHD-SHPTLS5 - ...
18.08.2023
SL-SHPTSS5, SH-SHPTSS5, SHD-SHPTSS5, SL-SHPTSSL5, SH-SHPTSSL5, SHD-SHPTSSL5...
18.08.2023
SL-SHPTTS5, SH-SHPTTS5, SHD-SHPTTS5 - Precision Cleaning Sheet Metal Bracke...
04.10.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎