??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 107G - Round-profile support
Bill of material
12542
BESTNR
Order No.
12542
RA
For tubes with outside diameter
34 - 60 mm
GEW
Weight
120 g
PS
Suitable for
Striking box 145G
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772012540
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes