??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1580MS - AMF-Marker Small, Marking tool
Bill of material
550225
BESTNR
Order No.
550225
FUER
WELDON
12
D1
Diameter
3 mm
D2
Diameter
12 mm
L1
69 mm
L2
66 mm
L3
3.5 mm
L4
49 mm
L5
34 mm
GEW
Weight
21 g
CTN
Customs tariff number
84663000
EAN
European Article Number
4020772550202
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes