??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6206LA-10 - Installation clamping module KP10.3, pneumatic (Zero Point Clamping System)
Bill of material
428730
BESTNR
Order No.
428730
GR
Size
KP10.3
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
10.0 kN
HK
Holding force
25 kN
BDO
Opening operating pressure
5 - 12 bar
ENTR
Opening
pneumatic
AUSBL
Blow out
pneumatic
GEW
Weight
1400 g
D
Diameter
112 mm
DN
Diameter
22 mm
D1
Diameter
78.0 mm
H
35 mm
HA
10 mm
LK
Diameter
88 mm
M
Socket cap screw
6x M6x16 mm
T
25 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772428730
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products