You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
Deutsch
English
español
français
português
français
QA Seal Information
Katalog: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
Zvláštní vlastnosti katalogu:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
70300
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Clamps
Powered by
Stáhnout CAD model
Download CAD
Generovat PDF dokument
Previews
3D
2D
Výběr CAD modelu
{amf/mesp/704_spanneisen/amf6314v-k_assmtab.prj},{NB=AMF70300_13},{BESTNR=70300},{NUT=18},{SCHR=M16x18x125},{H=13},{HMIN=13},{HMAX=46},{B1=18},{L=125},{DXLS=M16 x 55},{A=25},{B2=50},{E1=26},{E2=45},{GEW=1400},{CTN=84662020},{EAN=4020772070304},{VERS=4},{VERSGR=16},{VERS787=1618125},{TNV=24},{PPATH=amf6314v-k_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Available products: 17
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6314VK - Tapered clamp with adjusting support screw, complete
Bill of material
70300
BESTNR
Order No.
70300
70300
NUT
for T-Slot
18
18
SCHR
with Clamping Screw
M16x18x125
M16x18x125
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
OK
HMIN
13
13
mm
HMAX
46
46
mm
B1
18
18
mm
L
125
125
mm
DXLS
Thread x Length
M16 x 55
M16 x 55
A
25
25
mm
B2
50
50
mm
E1
26
26
mm
E2
45
45
mm
GEW
1400
1400
g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772070304
4020772070304
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes