??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6362D-M12 - Clamping angle with pallet M12
Bill of material
87460
BESTNR
Order No.
ARTNR
Article No.
BOHR
Details
M
Thread
M 12 mm
R
40 mm
D
Diameter
16 mm
E
12 mm
Z1
Z1xR
mm
Z2
Z2xR
mm
MONT
Cl. pal. fitted (2 on each angle)
A
mm
B
mm
B1
mm
C1
mm
F
mm
H1
mm
GEW
Weight
g
C
mm
G
mm
H
38 mm
H2
mm
J
mm
K
mm
L1
mm
L2
mm
L3
mm
L4
mm
S
Diameter
mm
T1
mm
T2
mm
T3
mm
U1
mm
U2
mm
U3
mm
LB
Hole pattern see drawing
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes