??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-00-104 - Support element
Bill of material
300335
BESTNR
Order No.
300335
ARTNR
Article No.
6363-00-104
AK
Contact force
14-20 N
SK
Support force F2 max.
5 kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
AM
Support height
44-50 mm
MMAX
Tightening torque when clamping Md max.
12 Nm
GEW
Weight
470 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772300333
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes