??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-080 - Support pin, round
Bill of material
88997
BESTNR
Order No.
ARTNR
Article No.
GR
Size
H
Support height
mm
D1
Diameter
mm
L
mm
L1
12.5 mm
M
Thread
mm
SW
Width across flats
mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes