??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-100 - Support pin, knurled, high
Bill of material
300079
BESTNR
Order No.
ARTNR
Article No.
GR
Size
H
Support height
mm
D1
Diameter
mm
L
mm
L1
mm
M
Thread
mm
SW
Width across flats
mm
GEW
Weight
g
CTN
Customs tariff number
73269098
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes