??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**X**-01 - Centring pin, reduced dia. with pilot dia.
Bill of material
78758
BESTNR
Order No.
ARTNR
Article No.
D1
Diameter
mm
D2
Diameter
mm
L
55 mm
L1
28 mm
M
Thread
8 mm
SR
Wire circlip
GEW
Weight
g
CTN
Customs tariff number
73181542
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes