??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZMN - Screw-In Coupling Nipple
Bill of material
430058
BESTNR
Order No.
430058
PDF
catalog sheet
PDF
NW
Nominal bore
5 NW
A
Thread
M24 x 1.5
B
Diameter
20 mm
G
27.0 mm
H
Diameter
13.5 mm
K
14.0 mm
L
4.5 mm
P
18.5 mm
R
Diameter
4 x 2.8
GEW
Weight
56 g
CTN
Customs tariff number
84671900
EAN
European Article Number
4020772430054
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes