??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 4
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZR-02 - Push-in fittings, pneumatic
Bill of material
421453
BESTNR
Order No.
PDF
catalog sheet
PDF
ABB
Fig. No.
BD
max. operating pressure
12 bar
D
hose diameter
8 mm
SW
Width across flats
mm
R
Connection
Inch
GEW
Weight
g
CTN
Customs tariff number
74199990
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes