您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
português
English (United States)
QA認證資訊
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
301622
AMF - ANDREAS MAIER Fellbach
Single- and multiple clamping systems
Pneumatic Vice 6372
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{amf/emsp/1103_sp72/amf6372agw.prj},{NB=AMF301622},{BESTNR=301622},{ARTNR=6372-4002-E100},{GEW=426},{A=100},{B=46},{C=40},{D=11.0},{E=15},{F=17},{G=11.0},{KATALOG=1},{CTN=84662020},{EAN=4020772301620},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6372AGW - Gripping jaw, smooth, not hardened
Bill of material
301622
BESTNR
Order No.
301622
301622
ARTNR
Article No.
6372-4002-E100
6372-4002-E100
GEW
Weight
426
426
g
A
Size
100
100
B
46
46
mm
C
40
40
mm
D
Diameter
11.0
11.0
mm
E
15
15
mm
F
Diameter
17
17
mm
G
11.0
11.0
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772301620
4020772301620
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes