You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
português
English (United States)
QA認證資訊
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
567127
AMF - ANDREAS MAIER Fellbach
Single- and multiple clamping systems
Mechanical Collet
Powered by
Сваляне на CAD модели
Download CAD
Генериране на PDF-брошура
Previews
3D
2D
Селекция на CAD модел
{amf/emsp/1104_sp75/amf6375ba.prj},{NB=AMF567127},{BESTNR=567127},{GR=10},{D=16},{G=M6},{MD=8},{L=7},{L1=12},{GEW=11},{CTN=73181562},{EAN=4020772529376},{NDM=6},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
Моля изберете желания продукт според техническите критерии. Избираемите атрибути са подчертани с икона в таблицата. Изборът може да бъде повторен чрез кликване на иконата за таблица или на параметъра.
Налични продукти: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6375BA - Fastening kit for collet attachment outside clamping
Bill of material
567127
BESTNR
Order No.
567127
567127
GR
Size
10
10
D
Diameter
16
16
mm
G
M6
M6
mm
MD
Tightening torque Md
8
8
Nm
L
7
mm
L1
12
12
mm
GEW
Weight
11
11
g
CTN
Customs tariff number
73181562
EAN
European Article Number
4020772529376
4020772529376
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes