??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6376A - 5-axis clamp design
Bill of material
429472
BESTNR
Order No.
GR
Size
B
mm
H
80 mm
L
100 mm
L1
71 mm
M
Thread
M 12 mm
GEW
Weight
g
CTN
Customs tariff number
84661038
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes