??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6406-125 - Aluminium screw jack with swarf protection
Bill of material
72371
BESTNR
Order No.
72371
FUSS
Base
HUBH
Support height
mm
Enter value for HUBH
Support height
mm
cm
inch
ft
HUB
Stroke
75-125 mm
ZE
Spacer element
TR
Thread
30x4 mm
D1
Diameter
50 mm
D2
Diameter
50 mm
F
max. Force F
30 kN
GEW
Weight
920 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772072377
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
yes
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes