您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
português
English (United States)
Informazioni sul Sigillo QA
Catalogo: AMF - ANDREAS MAIER Fellbach
Creato: 14.02.2019
Particolarità del catalogo:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
72728
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Setting elements
Powered by
Download modelli CAD
Genera CAD
Genera PDF Datasheet
Anteprime
3D
2D
Selezione modello CAD
{amf/mesp/712_richt_stuetz/amf6441.prj},{NB=AMF72728},{BESTNR=72728},{GR=45},{H=15},{D=45},{D1MIN=10},{D1MAX=50},{GEW=120},{CTN=73182200},{EAN=4020772072728},{E=42},{A=32},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
Selezionare il prodotto desiderato secondo i criteri tecnici. Gli attributi selezionabili sono evidenziati con l'icona tabella. Le selezioni possono essere modificate cliccando sull'icona tabella o sul valore.
Prodotti disponibili: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6441 - Vee-pad
Bill of material
72728
BESTNR
Order No.
72728
72728
GR
Size
45
45
H
15
15
mm
D
Diameter
45
45
mm
D1MIN
Diameter D1 min.
10
10
mm
D1MAX
Diameter D1 max.
50
50
mm
GEW
Weight
120
120
g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772072728
4020772072728
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes