??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6445 - Support with pivotable ball
Bill of material
72819
BESTNR
Order No.
72819
H
25 mm
D
Diameter
45 mm
FMAX
max. Force F
30 kN
GEW
Weight
240 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772072810
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes