??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6804ST - Vertical toggle clamp with safety latch with solid clamping arm and horizontal base.
Bill of material
558155
BESTNR
Order No.
558155
GR
Size
3
PDF
catalog sheet
PDF
HANDGRIFF
colour
black
GRIFF2
colour
black
F1
Force F1
1.4 kN
F2
Force F1
2.5 kN
AS
Clamping screw
M 8x45 mm
GEW
Weight
470 g
W1
Angle ALPHA (α)
105 °
WB
Opening angle
°
W2
Angle Alpha 2 (α2)
60 °
A
6 mm
B
81 mm
C
20 mm
D
Diameter
7.1 mm
E
43 mm
F
19 mm
H
48 mm
H1
186 mm
HWMIN
0.0 mm
HWMAX
12.0 mm
I
18 mm
K
7.5 mm
L1
112 mm
L2
112 mm
M
32 mm
N
46 mm
P
35 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772019075
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes