??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 4
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6811P - Heavy vertical toggle clamp with horizontal base
Bill of material
90878
BESTNR
Order No.
GR
Size
PDF
catalog sheet
PDF
F1
Force F1
kN
SCH
Clamping screw
GEW
Weight
g
WB
Angle range
°
AL
Angle ALPHA (α)
120 °
A
mm
B
mm
C
mm
D
Diameter
mm
E
mm
F
mm
H
mm
HW
Stroke
mm
Enter value for HW
Stroke
mm
cm
inch
ft
HWMIN
HWMAX
H1
mm
I
mm
K
mm
L1
mm
L2
mm
M
mm
N
mm
P
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes