??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 4
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6834G - Horizontal acting toggle clamp with solid arm and horizontal base
Bill of material
557508
BESTNR
Order No.
GR
Size
PDF
catalog sheet
PDF
F1
Force F1
kN
F2
Force F2
kN
HANDGRIFF
colour
green
AS
Clamping screw
mm
ALPHA
Angle ALPHA (α)
90 °
WB
Angle range
°
A
mm
B
mm
C
mm
D
Diameter
mm
D1
Diameter
mm
E
Adjustment distance
mm
F
mm
H
mm
H1
mm
H2
mm
HWMIN
mm
HWMAX
mm
I
mm
K
mm
L
mm
L1
mm
M
mm
M1
mm
N
mm
P
mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes