피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
QA認證資訊
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
276824
AMF - ANDREAS MAIER Fellbach
Hydraulic clamping systems
Valves, pressure switches, rotary couplings and accessories
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{amf/hysp/697_zubehoer/amf6910_06_04.prj},{NB=AMF276824 - 6910-06-04},{BESTNR=276824},{ARTNR=6910-06-04},{PDF=PDF},{BA=fuer O-Ring-Anschluss},{BX=450},{BN=10},{NG=4},{Q=8},{VIS=10-200},{UT=-40 - +80},{U=24},{P=24},{SZ=70 / 50},{ED=100},{SZH=2000},{SA=IP 65},{GEW=600},{CTN=84812010},{EAN=4020772276829},{KATALOG=1},{VERS=4},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6910-06-04/05 - Seat Valve, 3/2 Way, max. operating pressure 450 bar
Bill of material
276824
BESTNR
Order No.
276824
ARTNR
Article No.
6910-06-04
PDF
catalog sheet
PDF
BA
Type
fuer O-Ring-Anschluss
BX
max. operating pressure
450
bar
BN
min. operating pressure
10
bar
NG
4
Q
Nominal flow
8
l/min
VIS
Viscosity
10-200
cSt
UT
Ambient temperature
-40 - +80
°C
U
24
V DC
P
24
W
SZ
Switching on/off
70 / 50
ms
ED
Ed to 40°C
100
%
SZH
Switching frequency per hour
2000
SA
Ingress protection
IP 65
GEW
Weight
600
g
CTN
Customs tariff number
84812010
EAN
European Article Number
4020772276829
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes