??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6918A-80-10 - Connection Plate
Bill of material
327692
BESTNR
Order No.
327692
ARTNR
Article No.
6918A-80-10
PDF
catalog sheet
PDF
L
45 mm
B
45 mm
H
35 mm
OAG
Connection
2 x G1/4
GEW
Weight
495 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772327699
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes