??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6919S - Accumulator
Bill of material
67645
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
SV
Reservoir volume
cm³
GD
Gas preload p 0 max.
250 bar
EGD
Set gas preload p 0
80 bar
UED
max. permiss. over-pressure
bar
UT
Ambient temperature
-20 - +60 °C
GEW
Weight
g
CTN
Customs tariff number
84812010
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes