您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
português
English (United States)
QA認證資訊
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
63412
AMF - ANDREAS MAIER Fellbach
Hydraulic clamping systems
Threaded and block cylinders
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{amf/hysp/608_es_bl_zyl/amf6926_assmtab.prj},{NB=AMF63412_0 - 6926-32-001},{BESTNR=63412},{ARTNR=6926-32-001},{PDF=PDF},{DK100=8},{DK500=40},{HUB=0},{H=10},{V=8.0},{KL=32},{WK=8},{FK=195},{GEW=2060},{A=75},{B=75},{C=55},{E=20.0},{L=10},{M=11},{NXT=M12x15},{Q=55},{R=G 1/4},{S=17},{U=35},{W=10.5},{Z=22},{VERS=7},{CTN=84662098},{EAN=4020772063412},{PPATH=bl_parts/amf6926_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6926 - Block Cylinder, single acting
Bill of material
63412
BESTNR
Order No.
63412
63412
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
8
8
kN
DK500
Push Force at 500 bar
40
40
kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
確定
H
Stroke
10
10
mm
V
Vol.
8.0
8.0
cm ³
KL
Piston diameter
32
32
mm
WK
Piston area
8
8
cm ²
FK
Spring force min.
195
195
N
GEW
Weight
2060
2060
g
A
75
75
mm
B
75
75
mm
C
55
55
mm
E
Diameter
20.0
20.0
mm
L
10
10
mm
M
11
11
mm
NXT
Thread x Depth
M12x15
M12x15
Q
55
55
mm
R
Thread
G 1/4
S
Width across flats
17
17
mm
U
35
35
mm
W
Diameter
10.5
10.5
mm
Z
22
22
mm
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772063412
4020772063412
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes