??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951KZP - Push-Pull Cylinder, rod-end-flange-mounting with guided piston rod
Bill of material
327106
BESTNR
Order No.
ARTNR
Article No.
TYPBA
Operating mode
double acting
PDF
catalog sheet
PDF
KD
Push force at 350 bar
kN
KZ
Pull force at 350 bar
kN
VD
Vol. push
cm ³
VZ
Vol. pull
cm ³
VQ
Max. oil flow rate Q
2.5 l/min.
HUB1
mm
HUB
Stroke
mm
값 입력 HUB
Stroke
mm
cm
inch
ft
A
Diameter
mm
B
mm
C
mm
D
25 mm
E
Thread
G1/4 Inch
F
Diameter
mm
G
13 mm
H
13 mm
N
mm
P
mm
Q
mm
R
mm
S
mm
T
mm
U
mm
V
Diameter
mm
W
mm
Y
mm
Z
M 16 mm
AA
12.5 mm
BB
mm
DD
19 mm
OR1
O-ring 1, Order number
183608
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes