??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 5
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959KR-xx-04 - Clamping arm, blank
Bill of material
401299
BESTNR
Order No.
ARTNR
Article No.
B
mm
C
mm
D
Diameter
mm
E
Diameter
mm
H2
mm
H3
mm
H4
3 mm
K
mm
L
mm
P
mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes