??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6994-050 - Tube male stud coupling
Bill of material
320747
BESTNR
Order No.
320747
ARTNR
Article No.
AMF 6994-050
PDF
catalog sheet
PDF
TYP
Model
leichte Reihe
BMAX
max. operating pressure
315 bar
R
Thread
G1/8 Inch
SW
14 mm
GEW
Weight
25 g
CTN
Customs tariff number
73079910
EAN
European Article Number
4020772320744
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes