??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6994-150 - Adapter aluminium alloy
Bill of material
320846
BESTNR
Order No.
320846
ARTNR
Article No.
6994-150
PDF
catalog sheet
PDF
TYP
Model
light duty
BMAX
max. operating pressure
315 bar
SW
14 mm
SW1
17 mm
GEW
Weight
42 g
CTN
Customs tariff number
73079910
EAN
European Article Number
4020772320843
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes