??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 908S - Vent screw for spring space
Bill of material
326389
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
BD
max. operating pressure
400 bar
R
Thread
Inch
L
mm
L1
mm
D
Diameter
mm
SW
Width across flats
mm
D1
Diameter
0.0 mm
GEW
Weight
g
CTN
Customs tariff number
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes