??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
AMG302
Bill of material
AMG302-10US-0
MODEL
Model
AMG302
CON
Connection
OPT
Option
FLUID
Fluid
APL
A Port location
A
21 mm
B
59 mm
C
89 mm
D
96 mm
E
35 mm
F
18 mm
G
38 mm
H
74 mm
I
36 mm
K
38 mm
M
22 mm
N
M6 Deep 9
J
25.0 mm
INFOTEXT
Product Info
Product Info