??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
CKD
Description
AMG403R
Bill of material
AMG403R-20BUP-00L
MODEL
Model no.
AMG403R
CON
Connection
OS
Orifice size
φ16
AO
Actuator option
PP
A Port position
INFOTEXT
Product Info
Product Info
A
27 mm
B
46 mm
C
78 mm
D
118 mm
E
125 mm
F
128 mm
G
23 mm
H
48 mm
I
94 mm
J
46 mm
K
8 mm
Q
148 mm
R
132 mm
M
48±0.4 mm
N
28±0.3 mm
O
M8 depth 10 mm
L
36 mm