??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
AMG502
Bill of material
AMG502-25US-0
MODEL
Model
AMG502
CON
Connection
OPT
Option
FLUID
Fluid
APL
A Port location
A
35 mm
B
101 mm
C
143 mm
D
153 mm
E
60 mm
F
30 mm
G
62 mm
H
122 mm
I
60 mm
K
62 mm
M
40 mm
N
M8 Deep13
J
43.5 mm
INFOTEXT
Product Info
Product Info