您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: BUNA
Created: 14.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BUNA
Grinding Wheel Holder ANCA HSK-F40 Ø31,75mm (1 1/4") 95-D50
BUNA
Grinding Wheel Holders
ANCA
HSK-F40
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{barth_und_neuffer/schleifscheibenaufnahmen/anca/hsk_f40/anca_31_75.prj},{NB=Schleifscheibenaufnahme ANCA HSK-F40 Ø31,75mm (1 1/4\") 95-D50},{CNSORDERNO=79.82040Z1095D50},{L1=128},{L2=95},{RL=0.003},{WG=G1,6 10.000},{SR=D50},{DR504=-},{DR510=-},{DR520=-},{SB30=1},{WU31=1},{SCH=DIN913 M10x12}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
BUNA
Description
ANCA HSK-F40 Ø31,75mm (1 1/4") - Grinding Wheel Holder
Bill of material
Grinding Wheel Holder ANCA HSK-F40 Ø31,75mm (1 1/4") 95-D50
CNSORDERNO
Order number
79.82040Z1095D50
79.82040Z1095D50
L1
Length
128
128
mm
L2
Length
95
95
mm
RL
Radial run-out
0.003
WG
Balancing Tolerance
G1,6 10.000
U/min
SR
Variants
D50
D50
mm
DR504
95.DR504 scope of supply
-
-
DR510
95.DR510 scope of supply
-
-
DR520
95.DR520 scope of supply
-
-
SB30
95.SB30 scope of supply
1
WU31
95.WU31 scope of supply
1
SCH
incl. lock screw
DIN913 M10x12