??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 22
HELP_VARIABLE
Company
WMBerg
Description
ANW & USW - Rod Wipers - 1/4" to 5" Rod Diameter - Temperature Range -40°F to 180°F Polyurethane 90A DURO
Bill of material
USW-24
PN
Product No.
Units
DES
Description
Rod Wipers
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Polyurethane 90A DURO
D
Rod Diameter
Inch
OD
Outside Diameter
Inch
T
Thickness
Inch
A
Housing Bore
Inch
B
Width
Inch
C
Diameter
Inch