??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SCHUNK
Description
AOV - Random orbit sander
Bill of material
SCHUNK-1434818 AOV-10-5-V
IDNR
ID
TYP
Description
ONLINE
Further product information
To the product page
APLRADIAL
Adapter plate radial (to be orderes optionally)
APLAXIAL
Adapter plate axial (to be orderes optionally)
SCHLEIFMITTELWE
Media changer (to be orderes optionally)
SCHLEIFTELLERGR
Backer Pad size
mm
AUSGLEICHSWEGZ
Compensation Z
12.7 mm
EMPFOHLENERAUSG
Recommended compensation path
±5 mm
MINMAXAUSGLKAUS
Min./max. Compliance force (extend)
13.3/66.7 N
MINMAXAUSGLKEIN
Min./max. Compliance force (retract)
6.7/33.3 N
MINMAXAUSGLDRUC
Min./max. compensation pressure
1/4.1 bar
SCHLEIFHUB
Orbit Pattern
5 mm
LEERLAUFDREHZAH
Idle speed
10000 1/min
BETRIEBSDRUCK
Operating pressure
6.2 bar
GERAEUSCHEMISSI
Noise emission
<85 dB(A)
MAXLUFTVERBRAUC
maximum air consumption
9.5 l/s
LUFTANSCHLUSSMO
Air connection motor
10 mm
LUFTANSCHLUSSAU
Compensation air connection
4 mm
EIGENMASSE
Weight
2.68 kg
MINMAXUMGEBUNGS
Min./max. ambient temperature
5/35 °C